??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R-12
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BOS R-12
VERF
Availability
Available
BC
Order code
BAM00UM
TC
Artikelbezeichnung
BOS R-12
PX
Product view
46178_01
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Version = Cube corner 0.9 mm, Use = for photoelectric retroreflective sensors, for photoelectric laser retroreflective sensors, Style = Square, 2 mounting holes, Dimension = 14 x 23 x 4.9 mm, Sensing surface = 1.7 cm², Ambient temperature = -20...60 °C, Material sensing surface = PMMA, Light type = non-polarized light, also for polarized light, Mounting part = Adhesive, Screw M1.5
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.